Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1971 |
5000 - 9999 | £ 0.193 |
10000 + | £ 0.1889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Ball |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Twist Lock |
Minimum Compatible Cable Diameter | 39.6 mm |
Minimum Compatible Cable Diameter | 1.56 in |
Maximum Compatible Cable Diameter | 39.7 mm |
Maximum Compatible Cable Diameter | 1.563 in |
Overall Height | 74.4 mm |
Overall Height | 2.929 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue