| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 6.1658 |
| 200 + | £ 2.6364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Material | PA |
|---|---|
| Finish | Matt |
| Colour | Black |
| Head Shape | Square |
| Type | 6 |
| D | 0.787 in |
| D | 20.0 mm |
| WT | 1.5 mm |
| WT | 0.059 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue