Menu Search

Tube Adjuster 15.9 mm 19.1 mm Black

Item code:

199514

7966 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 500

Order in multiple of 500

Specifications

Imperial
Metric
SKU attributes
Colour Black
Maximum Compatible Tube Size 19.1 mm
Minimum Compatible Tube Size 15.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us