Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 2.4379 - £ 2.7072 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
£ 6.3926 - £ 7.0871 Request the lead time here
101.6 mm
90
2.9 mm
15.1 mm
3164.00 Nmm
£ 9.7377 - £ 10.248 Request the lead time here
101.6 mm
90
3.4 mm
16.9 mm
4519.00 Nmm
£ 6.3926 - £ 7.0871 Request the lead time here
101.6 mm
90
2.9 mm
15.1 mm
3164.00 Nmm
£ 9.7377 - £ 10.248 Request the lead time here
101.6 mm
90
3.4 mm
16.9 mm
4519.00 Nmm
£ 2.0552 - £ 2.282 Request the lead time here
50.8 mm
90
1.4 mm
7.5 mm
370.00 Nmm
£ 2.3387 - £ 2.608 Request the lead time here
50.8 mm
90
1.8 mm
9.1 mm
791.00 Nmm
£ 2.5088 - £ 2.7923 Request the lead time here
50.8 mm
90
2.0 mm
10.3 mm
1102.00 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
£ 2.2112 - £ 2.4663 Request the lead time here
50.8 mm
90
1.5 mm
7.5 mm
475.00 Nmm
£ 2.2112 - £ 2.4663 Request the lead time here
50.8 mm
90
1.5 mm
7.5 mm
475.00 Nmm
£ 2.4379 - £ 2.7072 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
£ 3.1183 - £ 3.4727 Request the lead time here
76.2 mm
90
2.4 mm
11.5 mm
1808.00 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
  • of 18
Torsion Spring 90 ° Right Hand 16.1 mm 989.00 Nmm

1217838

Price Range
£ 2.7072 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring 90 ° Right Hand 24.8 mm 3164.00 Nmm

1217898

Price Range
£ 7.0871 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    15.1 mm
Torsion Spring 90 ° Right Hand 28.0 mm 4519.00 Nmm

1217922

Price Range
£ 10.248 - £ 9.7377

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    16.9 mm
Torsion Spring 90 ° Left Hand 24.8 mm 3164.00 Nmm

1217897

Price Range
£ 7.0871 - £ 6.3926

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    15.1 mm
Torsion Spring 90 ° Left Hand 28.0 mm 4519.00 Nmm

1217921

Price Range
£ 10.248 - £ 9.7377

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    16.9 mm
Torsion Spring 90 ° Left Hand 12.3 mm 370.00 Nmm

1217789

Price Range
£ 2.282 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    7.5 mm
Torsion Spring 90 ° Right Hand 15.1 mm 791.00 Nmm

1217826

Price Range
£ 2.608 - £ 2.3387

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    9.1 mm
Torsion Spring 90 ° Left Hand 17.2 mm 1102.00 Nmm

1217849

Price Range
£ 2.7923 - £ 2.5088

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    10.3 mm
Torsion Spring 90 ° Right Hand 10.4 mm 328.00 Nmm

1217778

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm
Torsion Spring 90 ° Right Hand 12.7 mm 475.00 Nmm

1217802

Price Range
£ 2.4663 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    7.5 mm
Torsion Spring 90 ° Left Hand 12.7 mm 475.00 Nmm

1217801

Price Range
£ 2.4663 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    7.5 mm
Torsion Spring 90 ° Left Hand 16.1 mm 989.00 Nmm

1217837

Price Range
£ 2.7072 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring 90 ° Left Hand 19.7 mm 1808.00 Nmm

1217873

Price Range
£ 3.4727 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    11.5 mm
Torsion Spring 90 ° Left Hand 10.4 mm 328.00 Nmm

1217777

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm