Menu Search

Quote Requests

Secure checkout

Tissue Tape 2441- High Performance Modified Acrylic

In production

2441 is a double-sided tissue tape with a modified acrylic adhesive offering good UV light and chemical resistance. The high performance adhesive is ideal for applications with high temperature. Specifications: Adhesive: Water-based modified acrylic permanent. Application Temperature: 5C to 60C Service Temperature: -10C to 180C Classifications: FDA Regulation 175.105 for indirect food contact. Applications: Splicing. Corrugating. Nameplates. Foam Laminating

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Adhesive Width Quick View
D490364
£ 9.9541 - £ 9.9541 In production
74.9 mm
D490353
£ 3.3411 - £ 3.3411 In production
25.0 mm
Tissue Tape - Colour - Translucent ; Roll Length - 50.0 m | 164.042 ft ; Adhesive Width - 74.9 mm | 2.95 in

D490364

Price Range
£ 9.9541 - £ 9.9541

Stock Levels
In production
Attributes
  • Adhesive Type
    Water-Based Modified Acrylic
  • Colour
    Translucent
  • Material
    Tissue
  • Removability
    Permanent
  • Adhesive Width
    74.9 mm
Tissue Tape - Colour - Translucent ; Roll Length - 50.0 m | 164.042 ft ; Adhesive Width - 25.0 mm | 0.984 in

D490353

Price Range
£ 3.3411 - £ 3.3411

Stock Levels
In production
Attributes
  • Adhesive Type
    Water-Based Modified Acrylic
  • Colour
    Translucent
  • Material
    Tissue
  • Removability
    Permanent
  • Adhesive Width
    25.0 mm