Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1889 |
10000 + | £ 0.1848 |
Head Diameter | 25.0 mm |
---|---|
Head Diameter | 0.984 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Thread Size | M12 |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Head Type | Wing Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Colour | Natural |
Material | PA |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue