Quantity | Unit price |
---|---|
10 - 699 | £ 3.0827 |
700 + | £ 3.0136 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Knob Style | Knurled |
Type | Screw |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Knob Diameter | 20.0 mm |
Knob Diameter | 0.787 in |
Overall Height | 41.5 mm |
Overall Height | 1.634 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Full Material | Steel |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue