Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 8.0 mm Triangle

Item code: 468461

In production
Specifications

Specifications

Imperial
Metric
Finish Nylon Housing
Latch Material Die Cast Zinc Alloy
Cam Material Polyamide 30% GF
Certification IP65
Grip Range 18.5 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 3.04
500 - 999 £ 2.89
1000 + £ 2.76
Standard pack: 50

Order in multiple of 50

Total price:

£ 152.00

50 x £ 3.04

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Nylon Housing
Latch Material Die Cast Zinc Alloy
Cam Material Polyamide 30% GF
Certification IP65
Grip Range 18.5 mm
Knob Length 1.6 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 18.5 mm
Housing Material Polyamide 30% GF
Key Type 8.0 mm Triangle
Material Polyamide
Mounting Hole Shape 22.2 x 20.2 mm
Special Features IP65
Special Features (All) IP65

Related products

Locknuts - Compatible Locks - Quarter Turn ; Material - ...
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon

Recommended Products

Compression Cam Latch - Handle Length - 83.5 mm | 3.287 ...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handl...
Compression Cam Latch - Handle Length - 83.5 mm | 3.287 in ; Handle Width - 36.0 mm | 1.417 in ;...
Compression Lever Latch - Locking Mechanism: Locking ; M...
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Gri...
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimu...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 ...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maxim...
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 28.0 mm | 1.102 in ;...
Compression Cam Latch - Finish: Chrome Plated ; Minimum ...
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 11....
Compression Cam Latch - Finish: Chrome Plated ; Minimum Grip - 11.0 mm | 0.433 in ; Maximum Grip...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key T...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 24.5 mm | 0.965 in ; ; Key Type:5.0 mm Double Bit ; Finish - Chrome ...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key T...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:5.0 mm...
Key Latch - Maximum Grip - 28.5 mm | 1.122 in ; ; Key Type:5.0 mm Double Bit ; Finish - Nylon H...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.2...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; La...
Compression Cam Latch - Maximum Compression:6.0 mm | 0.236 in ; Latch Style:Fixed Compression ; ...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Ma...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip...
T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; Maximum Grip - 14.5 mm | 0.571 in ; ;
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Ty...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:3.0 mm ...
Key Latch - Maximum Grip - 8.5 mm | 0.335 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome P...
Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 i...
Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 in ; Key ...
Compression Cam Latch - Maximum Grip - 72.0 mm | 2.835 in ; Key Type:Key (CH751) ; Mounting Or...