Key Latch - Material:Polyamide ; Maximum Grip:18.5 mm | 0.728 in ; Key Type - 5.0 mm Double Bit

Item code: 468453

2 In stock
Specifications

Specifications

Imperial
Metric
Finish Nylon Housing
Latch Material Die Cast Zinc Alloy
Cam Material Polyamide 30% GF
Certification IP65
Grip Range 18.5 mm
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 50

Order in multiple of 50

SKU price information
Quantity Unit price
50 - 499 £ 3.04
500 - 999 £ 2.89
1000 + £ 2.76
Standard pack: 50

Order in multiple of 50

Total price:

£ 152.00

50 x £ 3.04

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Finish Nylon Housing
Latch Material Die Cast Zinc Alloy
Cam Material Polyamide 30% GF
Certification IP65
Grip Range 18.5 mm
Knob Length 1.6 mm
Maximum Compatible Door Thickness 1.6 mm
Maximum Grip 18.5 mm
Key Type 5.0 mm Double Bit
Material Polyamide
Mounting Hole Shape 22.2 x 20.2 mm
Special Features IP65
Special Features (All) IP65

Related products

Locknuts - Compatible Locks - Quarter Turn ; Material - ...
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon

Recommended Products

Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch M...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: D...
Knob Latch - Maximum Grip - 18.5 mm | 0.728 in ; Latch Material: Die Cast Zinc Alloy ; ; Handle...
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | ...
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | 0.965 in ;...
Key Latch - Material:Polyamide ; Maximum Grip:24.5 mm | 0.965 in ; Key Type - 5.0 mm Double Bit
Compression Lever Latch - Locking Mechanism: Locking ; M...
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Gri...
Compression Lever Latch - Locking Mechanism: Locking ; Maximum Grip: 24.0 mm | 0.945 in ; Minimu...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cas...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc All...
Knob Latch - Handle Type: Knob ; Latch Material: Die Cast Zinc Alloy ; Maximum Grip - 20.5 mm | ...
Compression Lever Latch - Overall Length - 109 mm | 4.29...
Compression Lever Latch - Overall Length - 109 mm | 4.291 in ; Col...
Compression Lever Latch - Overall Length - 109 mm | 4.291 in ; Colour - Black ; Maximum Grip - 2...
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ;...
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Ty...
Knob Latch - ; Latch Material: Die Cast Zinc Alloy ; ; Handle Type: Knob
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:3.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:3.0 mm Double Bit ; Finish - Chrome ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Typ...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Al...
Key Latch - Housing Height - 16.5 mm | 0.65 in ; Key Type:Keyed Alike ; Cam Length - 45.0 mm | 1...
Locknuts - Compatible Locks - Quarter Turn ; Material - ...
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Locknuts - Compatible Locks - Quarter Turn ; Material - Nylon
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Typ...
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 7.0 mm ...
Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: 7.0 mm Triangle ; Head Diameter - 20....