467121
DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Yellow HDPE threaded o-ring plug is fitted with a nitrile o-ring to protect 1” x 14 UNF threads from leakage with a water tight seal.
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | High Density Polyethylene |
Material Flammability Standard | UL94 V-0 |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 1 in |
Threaded Length | 13.5 mm |
Threaded Length | 0.531 in |
Overall Diameter | 31.0 mm |
Overall Diameter | 1.22 in |
Overall Height | 22.1 mm |
Overall Height | 0.87 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue