UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 9/16 ; Push Fit

Item code: 467117

In production
Specifications

Specifications

Imperial
Metric
Colour Yellow
Compatible Thread Standard (All) UNF
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
See all specs and customise
Add sample +
Print page

Pricing and options

Standard pack: 500

Order in multiple of 500

SKU price information
Quantity Unit price
500 - 2999 £ 0.0772
3000 + £ 0.0646
Standard pack: 500

Order in multiple of 500

Total price:

£ 38.60

500 x £ 0.0772

Need a quote? For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk. Once received we will respond within 1 working day

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Compatible Thread Standard (All) UNF
Fitting Style Push Fit
Full Material High Density Polyethylene
Material HDPE
Compatible Thread Sizes (All) 9/16
Overall Diameter 21.0 mm
Overall Height 20.9 mm
Threaded Length 12.5 mm
Material Flammability Standard UL94 V-0

Recommended Products

BSPGAS Threaded Protection Cap Compatible Thr...
BSPGAS Threaded Protection Cap Compatible Thread Sizes ...
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1/2” x 14 Threaded Height 30....
Metric Threaded Protection Cap Compatible Thread Sizes M...
Metric Threaded Protection Cap Compatible Thread Sizes M25 x 1.5 T...
Metric Threaded Protection Cap Compatible Thread Sizes M25 x 1.5 Threaded Height 12.0 mm | 0.472...
Threaded Protection Plugs - NPT Threads - 0.150 in ; 1/2...
Threaded Protection Plugs - NPT Threads - 0.150 in ; 1/2-14 ; Nylo...
Threaded Protection Plugs - NPT Threads - 0.150 in ; 1/2-14 ; Nylon ; Natural
LPG Plug - Gas Compatibility - Butane ; Service Connecti...
LPG Plug - Gas Compatibility - Butane ; Service Connection - 402 ...
LPG Plug - Gas Compatibility - Butane ; Service Connection - 402 ; 20.0 mm
Threaded Protection Plugs - Wide Flange - Compatible Thr...
Threaded Protection Plugs - Wide Flange - Compatible Thread Standa...
Threaded Protection Plugs - Wide Flange - Compatible Thread Standard - UNF Compatible Thread Si...
Metric Threaded Protection Cap Compatible Thread Sizes M...
Metric Threaded Protection Cap Compatible Thread Sizes M52 x 1.5 T...
Metric Threaded Protection Cap Compatible Thread Sizes M52 x 1.5 Threaded Height 17.0 mm | 0.669...
BSPGAS Threaded Protection Cap Compatible Thr...
BSPGAS Threaded Protection Cap Compatible Thread Sizes ...
BSPGAS Threaded Protection Cap Compatible Thread Sizes 1 1/2 x 11 Threaded Height 26...
UNF Threaded Protection Plug UNF Compatible Thread Sizes...
UNF Threaded Protection Plug UNF Compatible Thread Sizes - 1 7/8" ...
UNF Threaded Protection Plug UNF Compatible Thread Sizes - 1 7/8" x 12 Threaded Fitting Plugs
UNF Threaded O-Ring Plug - Compatible Thread Standard - ...
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Comp...
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-3/16-...
Threaded O-Ring Plug - Compatible Thread Standard - UNF ...
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatib...
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-7/8-12 ; ...