467111
DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
Yellow HDPE threaded o-ring plug is fitted with a nitrile o-ring to protect M45 X 2 metric threads from leakage with a water tight seal.
Material Flammability Standard | UL94 V-2 |
---|---|
Full Material | High Density Polyethylene |
Colour | Yellow |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | M45 x 2.0 |
Overall Diameter | 52.0 mm |
Overall Diameter | 2.047 in |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue