Menu Search

Automotive Shroud 8.0 mm 2.6 mm PVC

This terminal sleeve is used to insulate and protect wiring terminals, this type of sleeve is made for right-angled terminals and must be inserted before the terminal is attached to the wire.
Item code:

12992

36982 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1500 + £ 0.2875
Standard pack: 1500

Order in multiple of 1500

Total price:

£ 431.25

1500 x £ 0.2875

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Inside Diameter 8.0 mm
Inside Height 2.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us