Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE, LDPE - PIR Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | D | h | d3 | d4 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1014 - £ 0.1562 | Request the lead time here |
0.87 in
22.1 mm
|
0.756 in
19.2 mm
|
1.185 in
30.1 mm
|
0.579 in
14.7 mm
|
0.693 in
17.6 mm
|
0.807 in
20.5 mm
|
3
|
||
| £ 0.096 - £ 0.1479 | Request the lead time here |
0.657 in
16.7 mm
|
0.579 in
14.7 mm
|
0.984 in
25 mm
|
0.528 in
13.4 mm
|
0.52 in
13.2 mm
|
0.606 in
15.4 mm
|
3
|
||
| £ 0.0581 - £ 0.0896 | Request the lead time here |
0.24 in
6.1 mm
|
0.173 in
4.4 mm
|
0.563 in
14.3 mm
|
0.465 in
11.8 mm
|
0.11 in
2.8 mm
|
0.177 in
4.5 mm
|
|
||
| £ 0.0622 - £ 0.1528 | Request the lead time here |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
0.866 in
22.0 mm
|
0.374 in
9.5 mm
|
0.358 in
9.1 mm
|
0.421 in
10.7 mm
|
4
|
||
| £ 0.0798 - £ 0.1229 | 6750 In stock |
0.508 in
12.9 mm
|
0.441 in
11.2 mm
|
0.819 in
20.8 mm
|
0.465 in
11.8 mm
|
0.37 in
9.4 mm
|
0.445 in
11.3 mm
|
4
|
||
| £ 0.067 - £ 0.1032 | 3500 In stock |
0.291 in
7.4 mm
|
0.236 in
6.0 mm
|
0.484 in
12.3 mm
|
0.402 in
10.2 mm
|
0.146 in
3.7 mm
|
0.244 in
6.2 mm
|
4
|
||
| £ 0.1177 - £ 0.1812 | 1530 In stock |
1.465 in
37.2 mm
|
1.311 in
33.3 mm
|
1.846 in
46.9 mm
|
0.776 in
19.7 mm
|
1.252 in
31.8 mm
|
1.386 in
35.2 mm
|
2
|
||
| £ 0.1177 - £ 0.1812 | Request the lead time here |
1.382 in
35.1 mm
|
1.236 in
31.4 mm
|
1.685 in
42.8 mm
|
0.744 in
18.9 mm
|
1.165 in
29.6 mm
|
1.311 in
33.3 mm
|
|
||
| £ 0.0484 - £ 0.1193 | 52000 In stock |
0.366 in
9.3 mm
|
0.299 in
7.6 mm
|
0.724 in
18.4 mm
|
0.374 in
9.5 mm
|
0.26 in
6.6 mm
|
0.307 in
7.8 mm
|
4
|
||
| £ 0.069 - £ 0.1062 | 2500 In stock |
0.417 in
10.6 mm
|
0.366 in
9.3 mm
|
0.74 in
18.8 mm
|
0.402 in
10.2 mm
|
0.299 in
7.6 mm
|
0.354 in
9.0 mm
|
4
|
||
| LF-19 | £ 0.1068 - £ 0.1646 | 2850 In stock |
1.02 in
25.9 mm
|
0.949 in
24.1 mm
|
1.343 in
34.1 mm
|
0.717 in
18.2 mm
|
0.874 in
22.2 mm
|
0.957 in
24.3 mm
|
2
|
|
| LF-17 | £ 0.1014 - £ 0.1562 | Request the lead time here |
0.921 in
23.4 mm
|
0.819 in
20.8 mm
|
1.248 in
31.7 mm
|
0.622 in
15.8 mm
|
0.74 in
18.8 mm
|
0.866 in
22.0 mm
|
2
|
|
| £ 0.2241 - £ 0.3451 | 600 In stock |
1.602 in
40.7 mm
|
1.449 in
36.8 mm
|
1.937 in
49.2 mm
|
0.744 in
18.9 mm
|
1.382 in
35.1 mm
|
1.555 in
39.5 mm
|
2
|
||
| £ 0.1014 - £ 0.1562 | Request the lead time here |
0.976 in
24.8 mm
|
0.866 in
22.0 mm
|
1.28 in
32.5 mm
|
0.65 in
16.5 mm
|
0.803 in
20.4 mm
|
0.913 in
23.2 mm
|
|
||
| 10420 | £ 0.0671 - £ 0.1642 | Request the lead time here |
0.52 in
13.2 mm
|
0.445 in
11.3 mm
|
1.142 in
29.0 mm
|
0.433 in
11.0 mm
|
0.386 in
9.8 mm
|
0.457 in
11.6 mm
|
4
|
|
| 18365 | £ 0.2749 - £ 0.5893 | Request the lead time here |
1.772 in
45.0 mm
|
1.941 in
49.3 mm
|
0.039 in
1.0 mm
|
0.965 in
24.5 mm
|
1.693 in
43.0 mm
|
1.87 in
47.5 mm
|
2
|
|
| £ 0.2834 - £ 0.6102 | Request the lead time here |
1.681 in
42.7 mm
|
1.559 in
39.6 mm
|
0.039 in
1.0 mm
|
0.728 in
18.5 mm
|
1.504 in
38.2 mm
|
1.618 in
41.1 mm
|
2
|
||
| £ 0.1123 - £ 0.1729 | 900 In stock |
1.106 in
28.1 mm
|
0.984 in
25.0 mm
|
1.437 in
36.5 mm
|
0.744 in
18.9 mm
|
0.921 in
23.4 mm
|
1.039 in
26.4 mm
|
2
|
||
| LF-28 | £ 0.2546 - £ 0.392 | Request the lead time here |
1.89 in
48.0 mm
|
1.728 in
43.9 mm
|
2.311 in
58.7 mm
|
0.744 in
18.9 mm
|
1.65 in
41.9 mm
|
1.827 in
46.4 mm
|
2
|
|
| £ 0.0744 - £ 0.1146 | Request the lead time here |
0.476 in
12.1 mm
|
0.425 in
10.8 mm
|
0.811 in
20.6 mm
|
0.402 in
10.2 mm
|
0.374 in
9.5 mm
|
0.421 in
10.7 mm
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue