Menu Search

Pilot Light AC/ DC 5 - 15 mA Green Pilot Light

IP50 green pilot light with contact block and plastic ring
Item code:

1339844

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 30.8047
10 - 39 £ 14.7999
40 + £ 14.5124
Standard pack: 10

Order any quantity

Total price:

£ 30.80

1 x £ 30.8047

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 22.0 mm
Colour Green
Circuit Arrangement Type AC/ DC
Width 30.0 mm
Height 42.0 mm
Type Pilot Light
Temperature Range -15 - 70 °C
Button Type LED Pilot Light
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us