Menu Search

Quote Requests

Secure checkout

Stud Mount Leveling Feet - Thread Size - M30 ; Base Diameter - 45.0 mm | 1.772 in ; ; Material - Nylon

Item code: 465493

In production
Print page
SKU price information
Quantity Unit price
100 - 999 £ 0.8078
1000 - 1999 £ 0.7916
2000 + £ 0.7755
Standard pack: 100

Order in multiple of 100

Total price:

£ 80.78

100 x £ 0.8078

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day


Specifications

Imperial
Metric
SKU attributes
Thread Size M30
Base Diameter 45.0 mm
Base Type Plastic Rigid
Thread Length 30.0 mm
Material Nylon
Mount Type Plastic Threaded Stud