Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 24.1585 - £ 52.301 | 7 In stock |
M10
|
|
|
|
1.969 in
50.0 mm
|
||
| £ 22.7559 - £ 48.2758 | 11 In stock |
M10
|
|
|
|
1.575 in
40.0 mm
|
||
| £ 27.0924 - £ 28.223 | Request the lead time here |
M12
|
|
|
|
2.362 in
60.0 mm
|
||
| £ 109.4255 - £ 111.6651 | Request the lead time here |
M20
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
| £ 79.9713 - £ 81.6014 | Request the lead time here |
M16
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
| £ 84.9984 - £ 86.7301 | Request the lead time here |
M20
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
| £ 24.7452 - £ 24.7452 | 8 In stock |
M12
|
|
|
|
1.969 in
50.0 mm
|
||
| £ 53.1114 - £ 53.1114 | Request the lead time here |
M16
|
|
|
|
3.15 in
80.0 mm
|
||
| £ 25.7547 - £ 26.8319 | Request the lead time here |
M16 x 100
|
|
|
|
4.882 in
124.0 mm
|
||
| £ 26.2791 - £ 27.3705 | Request the lead time here |
M20 x 100
|
|
|
|
4.882 in
124.0 mm
|
||
| £ 28.5093 - £ 28.5093 | Request the lead time here |
M12
|
|
|
|
1.969 in
50.0 mm
|
||
| £ 74.7081 - £ 76.2395 | Request the lead time here |
M20
|
|
|
|
4.724 in
120.0 mm
|
||
| £ 73.954 - £ 75.454 | Request the lead time here |
M24
|
|
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
| £ 79.9713 - £ 81.6014 | Request the lead time here |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.843 in
123.0 mm
|
||
| £ 75.7616 - £ 77.3066 | Request the lead time here |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.843 in
123.0 mm
|
||
| £ 1.2391 - £ 1.2391 | Request the lead time here |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
| £ 26.8036 - £ 27.9091 | Request the lead time here |
M16
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.882 in
124.0 mm
|
||
| £ 26.8036 - £ 27.9091 | Request the lead time here |
M20
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.882 in
124.0 mm
|
||
| 550107 | £ 19.4928 - £ 41.3256 | 11 In stock |
M8
|
|
|
|
1.575 in
40.0 mm
|
|
| £ 105.2299 - £ 107.3844 | Request the lead time here |
M16
|
Rigid
|
Black
|
5.906 in
150.0 mm
|
4.843 in
123.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue