Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Series Code :SR1730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Shape | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|
| £ 0.4748 - £ 0.4748 | Request the lead time here |
|
Flat
|
0.13 in
3.3 mm
|
||
| SRB-F-9 | £ 0.265 - £ 0.265 | Request the lead time here |
|
Flat
|
0.098 in
2.5 mm
|
|
| £ 0.2367 - £ 0.2367 | Request the lead time here |
|
Round
|
0.063 in
1.6 mm
|
||
| 465722 | £ 0.0444 - £ 0.0463 | 3000 In stock |
0.374 in
9.5 mm
|
Round
|
0.063 in
1.6 mm
|
|
| £ 0.2367 - £ 0.2367 | Request the lead time here |
|
Round
|
0.063 in
1.6 mm
|
||
| 497640 | £ 0.3883 - £ 0.3883 | 500 In stock |
0.563 in
14.3 mm
|
Dual
|
0.138 in
3.5 mm
|
|
| £ 0.2735 - £ 0.2735 | Request the lead time here |
0.441 in
11.2 mm
|
Dual
|
0.063 in
1.6 mm
|
||
| 497648 | £ 0.2338 - £ 0.2338 | 100 In stock |
0.374 in
9.5 mm
|
Dual
|
0.063 in
1.6 mm
|
|
| £ 1.1352 - £ 1.1352 | Request the lead time here |
|
|
0.098 in
2.5 mm
|
||
| 497658 | £ 0.3614 - £ 0.3614 | Request the lead time here |
0.5 in
12.7 mm
|
Dual
|
0.098 in
2.5 mm
|
|
| £ 1.3791 - £ 1.3791 | Request the lead time here |
1.102 in
28.0 mm
|
Round
|
0.126 in
3.2 mm
|
||
| SRB-F-3 | £ 0.2225 - £ 0.4704 | Request the lead time here |
0.433 in
11.0 mm
|
Flat
|
0.063 in
1.6 mm
|
|
| 497643 | £ 0.4535 - £ 0.4535 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.126 in
3.2 mm
|
|
| 465750 | £ 0.0656 - £ 0.0683 | Request the lead time here |
0.508 in
12.9 mm
|
Round
|
0.063 in
1.6 mm
|
|
| 465768 | £ 0.0656 - £ 0.0683 | Request the lead time here |
0.5 in
12.7 mm
|
Round
|
0.091 in
2.3 mm
|
|
| 497638 | £ 0.3118 - £ 0.3118 | Request the lead time here |
0.512 in
13.0 mm
|
Round
|
0.098 in
2.5 mm
|
|
| 465780 | £ 0.1092 - £ 0.1138 | Request the lead time here |
0.654 in
16.6 mm
|
Round
|
0.157 in
4.0 mm
|
|
| £ 0.4521 - £ 0.4521 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
| £ 0.2562 - £ 0.2665 | Request the lead time here |
0.764 in
19.4 mm
|
Round
|
0.063 in
1.6 mm
|
||
| £ 0.5882 - £ 0.5882 | Request the lead time here |
0.776 in
19.7 mm
|
Round
|
0.126 in
3.2 mm