Quantity | Unit price |
---|---|
1000 + | £ 0.1645 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Hole Diameter | 26.0 mm |
Hole Diameter | 1.024 in |
Overall Height | 29.5 mm |
Overall Height | 1.161 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue