DISCONTINUED PRODUCT
This product is no longer available. Here is our recommendation:
An injection moulded cap designed to grip over the external diameter of pipes. Prevents the ingress of foreign agents during storage and shipping. Quick and easy assembly and removal, with automated equipment or by hand. Low cost but high quality. Internal ribs ensure a tight fit and release pressure build up. Meets ANSI and DIN specifications.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 70.0 mm |
---|---|
Inside Diameter | 2.756 in |
Inside Height | 30.0 mm |
Inside Height | 1.181 in |
Fitting Style | Push Fit |
Vent Hole | No |
Colour | Grey |
Full Material | Low Density Polyethylene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue