Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Inside Diameter | Panel Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.345 - £ 0.3532 | 6548 In stock |
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 1.0254 - £ 1.0679 | 449 In stock |
0.906 in
23.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|||||||
£ 0.894 - £ 0.9323 | In production |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
|||||||
10281 | £ 0.1234 - £ 0.1748 | 73520 In stock |
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||||||
11333 | £ 0.0482 - £ 0.0754 | 204099 In stock |
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||||||
£ 0.1793 - £ 0.192 | 21665 In stock |
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
|||||||
£ 0.0721 - £ 0.1016 | 12962 In stock |
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|||||||
15524 | £ 0.0929 - £ 0.2644 | 2083 In stock |
0.469 in
11.9 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||||||
£ 0.2656 - £ 0.2746 | 22084 In stock |
0.787 in
20.0 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|||||||
£ 0.0954 - £ 0.1689 | 20746 In stock |
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|||||||
11318 | £ 0.0603 - £ 0.1016 | 43939 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||||||
£ 0.2327 - £ 0.2327 | 29000 In stock |
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
|||||||
10446 | £ 0.3765 - £ 0.7572 | 93256 In stock |
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
||||||
£ 0.0502 - £ 0.0754 | 85676 In stock |
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|||||||
11025 | £ 0.2662 - £ 0.3183 | 19276 In stock |
0.807 in
20.5 mm
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
||||||
10419 | £ 0.3272 - £ 0.4055 | 32110 In stock |
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
||||||
15514 | £ 0.3381 - £ 0.7547 | 55577 In stock |
1.205 in
30.6 mm
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
||||||
£ 0.0583 - £ 0.0821 | 9066 In stock |
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
|||||||
£ 0.0826 - £ 0.1157 | 31895 In stock |
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|||||||
11214 | £ 0.3518 - £ 0.6212 | 49181 In stock |
1.22 in
31.0 mm
|
0.965 in
24.5 mm
|
0.063 in
1.6 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue