Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1266 |
5000 - 9999 | £ 0.1241 |
10000 + | £ 0.1215 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | TPE |
Type | Hole Grommet |
Hole Diameter | 9.5 mm |
Hole Diameter | 0.374 in |
Inside Diameter | 6.4 mm |
Inside Diameter | 0.252 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Overall Diameter | 14.2 mm |
Overall Diameter | 0.559 in |
Overall Height | 7.0 mm |
Overall Height | 0.276 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Full Material | Thermoplastic Elastomer |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue