Quantity | Unit price |
---|---|
1000 + | £ 1.0651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | TPE |
Type | Hole Grommet |
Hole Diameter | 31.5 mm |
Hole Diameter | 1.24 in |
Inside Diameter | 24.6 mm |
Inside Diameter | 0.969 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Maximum Operating Temperature | 135 °C |
Maximum Operating Temperature | 275 °F |
Overall Diameter | 38.1 mm |
Overall Diameter | 1.5 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Full Material | Thermoplastic Elastomer |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue