Quantity | Unit price |
---|---|
100 - 999 | £ 0.7547 |
1000 + | £ 0.3381 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PVC |
Type | Hole Grommet |
Hole Diameter | 30.6 mm |
Hole Diameter | 1.205 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Maximum Operating Temperature | 80 °C |
Maximum Operating Temperature | 176 °F |
Overall Diameter | 44.4 mm |
Overall Diameter | 1.748 in |
Overall Height | 9.9 mm |
Overall Height | 0.39 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.126 in |
Full Material | Flexible Polyvinyl Chloride |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue