Menu Search

Cable Grommet 16.0 mm 20.5 mm 27.0 mm 1.2 mm

Item code:

11025

23276 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.3183
4000 + £ 0.2662
Standard pack: 4000

Order in multiple of 400

Total price:

£ 127.32

400 x £ 0.3183

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 20.5 mm
Inside Diameter 16.0 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 27.0 mm
Overall Height 8.0 mm
Panel Thickness 1.2 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us