Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material View
0030030001VR £ 0.1158 - £ 0.1158 Request the lead time here
M5
Black
Nylon 6/6
£ 0.1814 - £ 0.1814 Request the lead time here
M8
Black
Nylon 6/6
£ 0.2494 - £ 0.2494 Request the lead time here
M10
Black
Nylon 6/6
£ 0.1309 - £ 0.1309 800 In stock
M5
Natural
PP
0030040001VR £ 0.1197 - £ 0.1197 10000 In stock
M6
Black
Nylon 6/6
£ 0.4011 - £ 0.4011 Request the lead time here
M12
Black
Nylon 6/6
£ 0.1956 - £ 0.1956 400 In stock
M5
Natural
PVDF
£ 0.2209 - £ 0.776 Request the lead time here
M6
Natural
PVDF
£ 0.3075 - £ 0.3075 Request the lead time here
M8
Natural
PVDF
£ 0.3699 - £ 0.3699 12400 In stock
M10
Natural
PP
£ 0.4479 - £ 0.4479 300 In stock
M12
Natural
PP
£ 1.4316 - £ 1.4316 Request the lead time here
M16
Natural
PVDF
£ 0.2069 - £ 0.2069 Request the lead time here
M8
Natural
PP
£ 0.462 - £ 0.4805 Request the lead time here
M16
Natural
Nylon 6/6
0030060500VR £ 0.5499 - £ 0.5499 Request the lead time here
M10
Natural
PVDF
£ 1.0092 - £ 1.0092 Request the lead time here
M12
Natural
PVDF
£ 1.6867 - £ 1.6867 250 In stock
M24
Natural
Nylon 6/6
0030030000VR £ 0.0909 - £ 0.0948 23000 In stock
M5
Natural
Nylon 6/6
£ 0.1133 - £ 0.1133 Request the lead time here
M4
Black
Nylon 6/6
£ 0.5428 - £ 0.5655 Request the lead time here
M8
Clear
PC
  • of 5
Hex Nut M5 8.0 mm Nylon 6/6 Black

0030030001VR

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm Nylon 6/6 Black

0030050001VR

Price Range
£ 0.1814 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm Nylon 6/6 Black

0030060001VR

Price Range
£ 0.2494 - £ 0.2494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PP Natural

0030030300VR

Price Range
£ 0.1309 - £ 0.1309

Stock Levels
800 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M6 10.0 mm Nylon 6/6 Black

0030040001VR

Price Range
£ 0.1197 - £ 0.1197

Stock Levels
10000 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M12 18.0 mm Nylon 6/6 Black

0030070001VR

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm PVDF Natural

0030030500VR

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
400 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M6 10.0 mm PVDF Natural

0030040500VR

Price Range
£ 0.776 - £ 0.2209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PVDF Natural

0030050500VR

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M10 17.0 mm PP Natural

0030060300VR

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
12400 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M12 18.0 mm PP Natural

0030070300VR

Price Range
£ 0.4479 - £ 0.4479

Stock Levels
300 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm PVDF Natural

0030090500VR

Price Range
£ 1.4316 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M8 13.0 mm PP Natural

0030050300VR

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Natural
  • Full Material
    Polypropylene
Hex Nut M16 24.0 mm Nylon 6/6 Natural

0030090000VR

Price Range
£ 0.4805 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Distance Across Flats
    24.0 mm
  • Overall Height
    14.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M10 17.0 mm PVDF Natural

0030060500VR

Price Range
£ 0.5499 - £ 0.5499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    17.0 mm
  • Overall Height
    8.0 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M12 18.0 mm PVDF Natural

0030070500VR

Price Range
£ 1.0092 - £ 1.0092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.0 mm
  • Overall Height
    10.8 mm
  • Colour
    Natural
  • Full Material
    Polyvinylidene Fluoride
Hex Nut M24 36.0 mm Nylon 6/6 Natural

0030120000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
250 In stock
Attributes
  • Thread Size
    M24
  • Distance Across Flats
    36.0 mm
  • Overall Height
    21.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M5 8.0 mm Nylon 6/6 Natural

0030030000VR

Price Range
£ 0.0948 - £ 0.0909

Stock Levels
23000 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Hex Nut M4 7.0 mm Nylon 6/6 Black

496242

Price Range
£ 0.1133 - £ 0.1133

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Hex Nut M8 13.0 mm PC Clear

170000800022

Price Range
£ 0.5655 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Colour
    Clear
  • Full Material
    Polycarbonate