| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.155 |
| 5000 + | £ 0.0858 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 18.0 mm |
|---|---|
| AxA | 0.709 in |
| h | 16.5 mm |
| h | 0.65 in |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| T1 | 1.5 mm |
| T1 | 0.059 in |
| T2 | 0.047 in |
| T2 | 1.2 mm |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Polished |
| Type | 1 |
| Commodity Code | 3926300090 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue