Quantity | Unit price |
---|---|
50 - 499 | £ 2.9409 |
500 + | £ 1.3824 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Compatible Wall Thickness | 1.0 mm |
---|---|
Minimum Compatible Wall Thickness | 0.039 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Colour | Black |
Full Material | HDPE With Metal Insert |
Head Shape | Square |
Compatible Thread Sizes (All) | M10 |
Metal Prongs | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue