Quantity | Unit price |
---|---|
5 + | £ 3.9965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Stainless Steel |
---|---|
Finish | Nickel Plated |
Handle Type | Pull Ring Handle |
Body Thread Length | 16.0 mm |
Body Thread Length | 0.63 in |
Final End Force | 29.0 N |
Final End Force | 29.0 N |
Initial End Force | 8.0 N |
Initial End Force | 8.0 N |
Nose Diameter | 4.5 mm |
Nose Diameter | 0.177 in |
Nose Projection | 5.0 mm |
Nose Projection | 0.197 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Stud Thread Size | 5.0 |
Body Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue