Menu Search

Spring Plungers - Ball - Slotted

In production

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
£ 1.2444 - £ 1.9101 Request the lead time here
9.0
8.5
Blackened steel
0.8
Normal
M4
2.5
£ 1.5708 - £ 2.4173 Request the lead time here
7.0
3.0
Blackened steel
0.4
Normal
M3
1.5
£ 1.428 - £ 2.1906 Request the lead time here
14.0
19.0
Blackened steel
1.0
Increased
M6
3.5
£ 1.2444 - £ 1.9101 Request the lead time here
14.0
11.0
Blackened steel
1.0
Normal
M6
3.5
£ 4.9572 - £ 7.6188 Request the lead time here
24.0
68.0
Blackened steel
3.5
Increased
M16
10.0
£ 12.2196 - £ 18.7989 Request the lead time here
34.0
81.0
Blackened steel
5.5
Normal
M24
15.0
£ 2.8458 - £ 4.3706 Request the lead time here
22.0
26.0
Blackened steel
2.5
Normal
M12
8.0
£ 4.6512 - £ 7.1548 Request the lead time here
24.0
41.0
Blackened steel
3.5
Normal
M16
10.0
£ 1.6932 - £ 2.6007 Request the lead time here
16.0
18.0
Blackened steel
1.5
Normal
M8
4.5
£ 7.3032 - £ 11.234 Request the lead time here
30.0
56.0
Blackened steel
4.5
Normal
M20
12.0
£ 1.8462 - £ 2.8381 Request the lead time here
19.0
24.0
Blackened steel
2.0
Normal
M10
6.0
£ 2.0502 - £ 3.1619 Request the lead time here
16.0
36.0
Blackened steel
1.5
Increased
M8
4.5
£ 1.2444 - £ 1.9101 Request the lead time here
12.0
8.0
Blackened steel
0.9
Normal
M5
3.0
£ 22.6236 - £ 34.8029 Request the lead time here
34.0
127.0
303 Stainless Steel
5.5
Increased
M24
15.0
£ 14.025 - £ 21.5832 Request the lead time here
30.0
84.0
303 Stainless Steel
4.5
Increased
M20
12.0
£ 5.8548 - £ 9.0109 Request the lead time here
4.0
0.8
303 Stainless Steel
0.3
Normal
M2
1.0
£ 10.1388 - £ 15.5938 Request the lead time here
24.0
68.0
303 Stainless Steel
3.5
Increased
M16
10.0
£ 5.4264 - £ 8.3527 Request the lead time here
16.0
36.0
303 Stainless Steel
1.5
Increased
M8
4.5
£ 4.1922 - £ 6.4533 Request the lead time here
14.0
19.0
303 Stainless Steel
1.0
Increased
M6
3.5
£ 4.1922 - £ 6.4533 Request the lead time here
12.0
15.0
303 Stainless Steel
0.9
Increased
M5
3.0
  • of 3
Spring Plunger M4 2.5 9.0 Blackened steel

20253202

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M3 1.5 7.0 Blackened steel

20253196

Price Range
£ 2.4173 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.5
  • l1
    7.0
  • Stroke s1
    0.4
Spring Plunger M6 3.5 14.0 Blackened steel

20253301

Price Range
£ 2.1906 - £ 1.428

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M6 3.5 14.0 Blackened steel

20253226

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M16 10.0 24.0 Blackened steel

20253349

Price Range
£ 7.6188 - £ 4.9572

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M24 15.0 34.0 Blackened steel

20253288

Price Range
£ 18.7989 - £ 12.2196

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M12 8.0 22.0 Blackened steel

20253257

Price Range
£ 4.3706 - £ 2.8458

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M16 10.0 24.0 Blackened steel

20253264

Price Range
£ 7.1548 - £ 4.6512

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M8 4.5 16.0 Blackened steel

20253233

Price Range
£ 2.6007 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M20 12.0 30.0 Blackened steel

20253271

Price Range
£ 11.234 - £ 7.3032

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M10 6.0 19.0 Blackened steel

20253240

Price Range
£ 2.8381 - £ 1.8462

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M8 4.5 16.0 Blackened steel

20253318

Price Range
£ 3.1619 - £ 2.0502

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M5 3.0 12.0 Blackened steel

20253219

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M24 15.0 34.0 303 Stainless Steel

20253547

Price Range
£ 34.8029 - £ 22.6236

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M20 12.0 30.0 303 Stainless Steel

20253530

Price Range
£ 21.5832 - £ 14.025

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M2 1.0 4.0 303 Stainless Steel

20254759

Price Range
£ 9.0109 - £ 5.8548

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M2
  • d2
    1.0
  • l1
    4.0
  • Stroke s1
    0.3
Spring Plunger M16 10.0 24.0 303 Stainless Steel

20253523

Price Range
£ 15.5938 - £ 10.1388

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M8 4.5 16.0 303 Stainless Steel

20253493

Price Range
£ 8.3527 - £ 5.4264

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M6 3.5 14.0 303 Stainless Steel

20253486

Price Range
£ 6.4533 - £ 4.1922

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M5 3.0 12.0 303 Stainless Steel

20253479

Price Range
£ 6.4533 - £ 4.1922

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9