Menu Search

Spring Plungers - Ball - Slotted

In production

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
£ 22.2666 - £ 34.2525 Request the lead time here
34.0
81.0
303 Stainless Steel
5.5
Normal
M24
15.0
£ 7.9356 - £ 12.2053 Request the lead time here
22.0
61.0
303 Stainless Steel
2.5
Increased
M12
8.0
£ 22.6236 - £ 34.8029 Request the lead time here
34.0
127.0
303 Stainless Steel
5.5
Increased
M24
15.0
£ 1.2444 - £ 1.9101 Request the lead time here
12.0
8.0
Blackened steel
0.9
Normal
M5
3.0
£ 1.8462 - £ 2.8381 Request the lead time here
19.0
24.0
Blackened steel
2.0
Normal
M10
6.0
£ 7.3032 - £ 11.234 Request the lead time here
30.0
56.0
Blackened steel
4.5
Normal
M20
12.0
£ 12.2196 - £ 18.7989 Request the lead time here
34.0
81.0
Blackened steel
5.5
Normal
M24
15.0
£ 4.9572 - £ 7.6188 Request the lead time here
24.0
68.0
Blackened steel
3.5
Increased
M16
10.0
£ 2.2032 - £ 3.3885 Request the lead time here
19.0
58.0
Blackened steel
2.0
Increased
M10
6.0
£ 2.8458 - £ 4.3706 Request the lead time here
22.0
26.0
Blackened steel
2.5
Normal
M12
8.0
£ 2.0502 - £ 3.1619 Request the lead time here
16.0
36.0
Blackened steel
1.5
Increased
M8
4.5
£ 1.428 - £ 2.1906 Request the lead time here
14.0
19.0
Blackened steel
1.0
Increased
M6
3.5
£ 3.2946 - £ 5.0612 Request the lead time here
22.0
61.0
Blackened steel
2.5
Increased
M12
8.0
£ 1.2444 - £ 1.9101 Request the lead time here
14.0
11.0
Blackened steel
1.0
Normal
M6
3.5
£ 1.479 - £ 2.277 Request the lead time here
12.0
15.0
Blackened steel
0.9
Increased
M5
3.0
£ 1.5708 - £ 2.4173 Request the lead time here
7.0
3.0
Blackened steel
0.4
Normal
M3
1.5
£ 1.6932 - £ 2.6007 Request the lead time here
16.0
18.0
Blackened steel
1.5
Normal
M8
4.5
£ 8.2722 - £ 12.7233 Request the lead time here
30.0
84.0
Blackened steel
4.5
Increased
M20
12.0
£ 1.2444 - £ 1.9101 Request the lead time here
9.0
8.5
Blackened steel
0.8
Normal
M4
2.5
£ 4.6512 - £ 7.1548 Request the lead time here
24.0
41.0
Blackened steel
3.5
Normal
M16
10.0
  • of 3
Spring Plunger M24 15.0 34.0 303 Stainless Steel

20253462

Price Range
£ 34.2525 - £ 22.2666

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M12 8.0 22.0 303 Stainless Steel

20253516

Price Range
£ 12.2053 - £ 7.9356

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M24 15.0 34.0 303 Stainless Steel

20253547

Price Range
£ 34.8029 - £ 22.6236

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M5 3.0 12.0 Blackened steel

20253219

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M10 6.0 19.0 Blackened steel

20253240

Price Range
£ 2.8381 - £ 1.8462

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M20 12.0 30.0 Blackened steel

20253271

Price Range
£ 11.234 - £ 7.3032

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M24 15.0 34.0 Blackened steel

20253288

Price Range
£ 18.7989 - £ 12.2196

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    15.0
  • l1
    34.0
  • Stroke s1
    5.5
Spring Plunger M16 10.0 24.0 Blackened steel

20253349

Price Range
£ 7.6188 - £ 4.9572

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5
Spring Plunger M10 6.0 19.0 Blackened steel

20253325

Price Range
£ 3.3885 - £ 2.2032

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Stroke s1
    2.0
Spring Plunger M12 8.0 22.0 Blackened steel

20253257

Price Range
£ 4.3706 - £ 2.8458

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M8 4.5 16.0 Blackened steel

20253318

Price Range
£ 3.1619 - £ 2.0502

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M6 3.5 14.0 Blackened steel

20253301

Price Range
£ 2.1906 - £ 1.428

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M12 8.0 22.0 Blackened steel

20253332

Price Range
£ 5.0612 - £ 3.2946

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Stroke s1
    2.5
Spring Plunger M6 3.5 14.0 Blackened steel

20253226

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M5 3.0 12.0 Blackened steel

20253295

Price Range
£ 2.277 - £ 1.479

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Stroke s1
    0.9
Spring Plunger M3 1.5 7.0 Blackened steel

20253196

Price Range
£ 2.4173 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M3
  • d2
    1.5
  • l1
    7.0
  • Stroke s1
    0.4
Spring Plunger M8 4.5 16.0 Blackened steel

20253233

Price Range
£ 2.6007 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Stroke s1
    1.5
Spring Plunger M20 12.0 30.0 Blackened steel

20253356

Price Range
£ 12.7233 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    12.0
  • l1
    30.0
  • Stroke s1
    4.5
Spring Plunger M4 2.5 9.0 Blackened steel

20253202

Price Range
£ 1.9101 - £ 1.2444

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M16 10.0 24.0 Blackened steel

20253264

Price Range
£ 7.1548 - £ 4.6512

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Stroke s1
    3.5