Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N Material d1 +0.1 +0.04 Type d2 View
£ 3.8454 - £ 5.9138 Request the lead time here
20.0
61.0
110.0
Stainless Steel
10.0
Without collar
8.0
£ 3.9168 - £ 6.0217 Request the lead time here
22.0
41.0
86.0
Stainless Steel
12.0
Without collar
10.0
£ 2.1624 - £ 3.3346 Request the lead time here
9.0
4.0
9.0
Stainless Steel
8.0
With collar
6.5
£ 3.2436 - £ 4.9965 Request the lead time here
20.0
26.0
49.0
Stainless Steel
10.0
Without collar
8.0
£ 2.9274 - £ 4.5001 Request the lead time here
13.5
3.9
10.0
Stainless Steel
10.0
With collar
8.0
£ 4.6512 - £ 7.1548 Request the lead time here
22.0
68.0
143.0
Stainless Steel
12.0
Without collar
10.0
£ 2.0298 - £ 3.1187 Request the lead time here
7.0
4.5
7.5
Stainless Steel
3.0
Without collar
2.0
£ 1.9584 - £ 3.0108 Request the lead time here
9.0
6.0
14.5
Stainless Steel
3.5
Without collar
2.5
£ 2.2236 - £ 3.4209 Request the lead time here
15.0
18.0
31.0
Stainless Steel
6.0
Without collar
4.5
£ 1.9278 - £ 2.9676 Request the lead time here
9.0
7.0
12.5
Stainless Steel
8.0
With collar
6.50
£ 2.2236 - £ 3.4209 Request the lead time here
14.0
15.5
25.0
Stainless Steel
5.5
Without collar
4.0
£ 3.3762 - £ 5.1907 Request the lead time here
9.0
8.0
12.5
Brass; Stainless Steel
8.0
With collar
6.5
£ 2.0808 - £ 3.1943 Request the lead time here
12.0
9.5
16.5
Stainless Steel
4.5
Without collar
3.2
£ 2.0094 - £ 3.0864 Request the lead time here
11.0
8.0
14.0
Stainless Steel
4.0
Without collar
3.0
£ 2.7234 - £ 4.1871 Request the lead time here
6.0
4.0
6.5
Brass; Stainless Steel
5.0
With collar
4.0
£ 1.479 - £ 2.277 Request the lead time here
6.0
3.0
6.5
Stainless Steel
5.0
With collar
4.0
£ 4.1004 - £ 6.313 Request the lead time here
3.5
1.3
2.2
Stainless Steel
2.0
Without collar
1.0
£ 2.5806 - £ 3.9713 Request the lead time here
13.0
19.3
26.6
Stainless Steel
5.0
Without collar
3.5
£ 2.703 - £ 4.1547 Request the lead time here
14.0
25.1
39.2
Stainless Steel
5.5
Without collar
4.0
£ 1.8258 - £ 2.8058 Request the lead time here
5.0
5.0
10.4
Stainless Steel
4.0
With collar
3.0
  • of 4
Spring Plunger 10.0 8.0 20.0 Stainless Steel

20253134

Price Range
£ 5.9138 - £ 3.8454

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    61.0
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20252908

Price Range
£ 6.0217 - £ 3.9168

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger 8.0 6.5 9.0 Stainless Steel

20252946

Price Range
£ 3.3346 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 10.0 8.0 20.0 Stainless Steel

20252892

Price Range
£ 4.9965 - £ 3.2436

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger 10.0 8.0 13.5 Stainless Steel

20252953

Price Range
£ 4.5001 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20253141

Price Range
£ 7.1548 - £ 4.6512

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    68.0
Spring Plunger 3.0 2.0 7.0 Stainless Steel

20254490

Price Range
£ 3.1187 - £ 2.0298

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger 3.5 2.5 9.0 Stainless Steel

20254506

Price Range
£ 3.0108 - £ 1.9584

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.5
  • d2
    2.5
  • l1
    9.0
  • Spring load F1 ≈ N
    6.0
Spring Plunger 6.0 4.5 15.0 Stainless Steel

20254551

Price Range
£ 3.4209 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    6.0
  • d2
    4.5
  • l1
    15.0
  • Spring load F1 ≈ N
    18.0
Spring Plunger 8.0 6.50 9.0 Stainless Steel

20254575

Price Range
£ 2.9676 - £ 1.9278

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.50
  • d3
    8.5
  • l1
    9.0
Spring Plunger 5.5 4.0 14.0 Stainless Steel

20254544

Price Range
£ 3.4209 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    15.5
Spring Plunger 8.0 6.5 9.0 Brass; Stainless Steel

20254636

Price Range
£ 5.1907 - £ 3.3762

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 4.5 3.2 12.0 Stainless Steel

20254520

Price Range
£ 3.1943 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.5
  • d2
    3.2
  • l1
    12.0
  • Spring load F1 ≈ N
    9.5
Spring Plunger 4.0 3.0 11.0 Stainless Steel

20254513

Price Range
£ 3.0864 - £ 2.0094

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    8.0
Spring Plunger 5.0 4.0 6.0 Brass; Stainless Steel

20254612

Price Range
£ 4.1871 - £ 2.7234

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.5
  • l1
    6.0
Spring Plunger 5.0 4.0 6.0 Stainless Steel

20254568

Price Range
£ 2.277 - £ 1.479

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20253035

Price Range
£ 6.313 - £ 4.1004

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    1.3
Spring Plunger 5.0 3.5 13.0 Stainless Steel

20253103

Price Range
£ 3.9713 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    19.3
Spring Plunger 5.5 4.0 14.0 Stainless Steel

20253110

Price Range
£ 4.1547 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    25.1
Spring Plunger 4.0 3.0 5.0 Stainless Steel

20252977

Price Range
£ 2.8058 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0