Menu Search

Slide Latch 75.0 mm (L) Steel

Item code:

497584

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 131.716
25 + £ 62.0476
Standard pack: 25

Order any quantity

Total price:

£ 131.72

1 x £ 131.716

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Latch Type Spring Loaded
Bolt Diameter 16.0 mm
Bolt Projection 45.0 mm
Overall Body Length 75.0 mm
Overall Body Width 75.0 mm
Overall Plate Length 75.0 mm
Overall Plate Width 75.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us