Quantity | Unit price |
---|---|
1500 - 14999 | £ 0.1533 |
15000 + | £ 0.1506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M24 |
---|---|
Price per piece incl VAT | 0.1804 GBP |
Colour | White |
Commodity Code | 3926909790 |
Overall Height | 45.0 mm |
Overall Height | 1.772 in |
Overall Diameter | 29.0 mm |
Overall Diameter | 1.142 in |
Full Material | Low Density Polyethylene |
Tab Length | 75.0 mm |
Tab Length | 2.953 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue