Quantity | Unit price |
---|---|
50 + | £ 0.7803 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Mounting Method | Non Adhesive |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Overall Length | 73.0 mm |
Overall Length | 2.874 in |
Overall Width | 26.0 mm |
Overall Width | 1.024 in |
Full Material | Nylon 6/6 |
Number of Positions | 24 |
Package Quantity | 50 |
Number of Slots | 24 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue