Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.
Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.
Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wall Thickness | Compatible Hose Diameter | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 49.7842 - £ 55.3216 | 357 In stock |
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
||||||||
£ 131.3662 - £ 138.2781 | 88 In stock |
0.177 in
4.5 mm
|
1.575 in
40.0 mm
|
||||||||
£ 43.5596 - £ 48.3967 | 130 In stock |
0.087 in
2.2 mm
|
0.472 in
12.0 mm
|
||||||||
£ 321.8407 - £ 328.4025 | 23 In stock |
0.217 in
5.5 mm
|
2.953 in
75.0 mm
|
||||||||
£ 63.8157 - £ 70.9092 | 229 In stock |
0.106 in
2.7 mm
|
0.984 in
25.0 mm
|
||||||||
£ 197.0492 - £ 207.4237 | 17 In stock |
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
||||||||
1287102 | £ 15.4982 - £ 15.8131 | 184 In stock |
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
|||||||
£ 18.8664 - £ 21.8851 | 11 In stock |
0.098 in
2.5 mm
|
0.787 in
20.0 mm
|
||||||||
£ 175.765 - £ 178.2568 | In production |
0.173 in
4.4 mm
|
2.913 in
74.0 mm
|
||||||||
£ 15.4982 - £ 15.8131 | 24 In stock |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||||||||
£ 22.6464 - £ 26.2699 | 67 In stock |
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
||||||||
£ 328.4061 - £ 328.4061 | 27 In stock |
0.193 in
4.9 mm
|
2.559 in
65.0 mm
|
||||||||
£ 266.8234 - £ 266.8234 | In production |
0.193 in
4.9 mm
|
3.465 in
88.0 mm
|
||||||||
£ 70.2622 - £ 78.8097 | 20 In stock |
0.138 in
3.5 mm
|
1.969 in
50.0 mm
|
||||||||
£ 36.9978 - £ 43.5207 | 47 In stock |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||||||||
£ 231.0903 - £ 256.7671 | 4 In stock |
0.157 in
4.0 mm
|
2.638 in
67.0 mm
|
||||||||
£ 68.7305 - £ 80.8557 | In production |
0.098 in
2.5 mm
|
1.063 in
27.0 mm
|
||||||||
£ 33.0273 - £ 38.3117 | 35 In stock |
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
||||||||
£ 46.2324 - £ 53.6296 | 36 In stock |
0.138 in
3.5 mm
|
1.654 in
42.0 mm
|
||||||||
£ 148.7563 - £ 165.2776 | 52 In stock |
0.118 in
3.0 mm
|
1.732 in
44.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue