Quantity | Unit price |
---|---|
1 + | £ 259.2665 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | High Density Polyethylene |
Sold Per | Roll |
Compatible Hose Diameter | 30.5 mm |
Compatible Hose Diameter | 1.201 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Wall Thickness | 4.3 mm |
Wall Thickness | 0.169 in |
For Use With | -16 Hydraulic Hose |
Commodity Code | 3926909790 |
Standard | ISO |
Standard | NSW |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue