Quantity | Unit price |
---|---|
1 - 9 | £ 69.1395 |
10 + | £ 67.7567 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | High Density Polyethylene |
Sold Per | Roll |
Compatible Hose Diameter | 12.0 mm |
Compatible Hose Diameter | 0.472 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Wall Thickness | 2.3 mm |
Wall Thickness | 0.091 in |
For Use With | -4 Hydraulic Hose |
Commodity Code | 3926909790 |
Standard | ISO |
Standard | NSW |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue