Quantity | Unit price |
---|---|
1 + | £ 38.3724 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Housing Diameter | 28.0 mm |
---|---|
Ball Housing Diameter | 1.102 in |
Ball Stud Thread Length | 18.0 mm |
Ball Stud Thread Length | 0.709 in |
Thread Size | M12 |
Commodity Code | 8483105090 |
Rod End Thread Size | M12 |
Type | Ball Joint |
Rod End Gender | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue