Menu Search

Quote Requests

Secure checkout

Snap Rivets - Barbed

In stock

Barbed Rivets, or Ratchet Fasteners feature interlocking teeth that provide strong locking capability. The two-part rivets grip together, creating a flexible mounting range, that helps join two materials with ease - resulting in permanent fastening solution.

Our barbed snap rivets are made from a choice of clear Polycarbonate (PC), or Nylon 6/6 that has a flame resistance rating of UL94 V-2. Also included are two piece Assembly Clips that are also made from natural Nylon 6/6.

  • Quick and easy to install
  • Colours; Black, Natural, White and Transparent
  • Available with or without a slotted head for extra grip when tightening.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.uk and we will respond within 1 working day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range Anchor Length Quick View
8170841700VR
In production
15.0 mm
Transparent
PC
3.5 mm
20.0 mm
18.0 - 25 mm
16.0 mm
8110690008VR
281487 In stock
8.0 mm
White
Nylon
4.0 mm
12.0 mm
13.0 - 20.0 mm
13.0 mm
8130660008VR
5064 In stock
8.0 mm
White
Nylon
3.0 mm
19.0 mm
18.0 - 28.0 mm
18.0 mm
8130680008VR
1978 In stock
8.0 mm
White
Nylon
3.0 mm
19.0 mm
9.0 - 13.0 mm
9.0 mm
8130700008VR
1408 In stock
8.0 mm
White
Nylon
3.0 mm
19.0 mm
20.0 - 34.0 mm
20.0 mm
8170840101VR
In production
15.0 mm
Black
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
16.0 mm
BR1-768-01
In production
7.1 mm
Natural
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
19.5 mm
BR2-768-01
395750 In stock
7.1 mm
Natural
Nylon
1.6 mm
10.3 mm
19.8 - 34.9 mm
19.5 mm
BR1-344-01
In production
7.1 mm
Natural
Nylon
2.4 mm
19.1 mm
8.8 - 12.8 mm
8.7 mm
BR2-344-01
175836 In stock
7.1 mm
Natural
Nylon
1.6 mm
10.3 mm
8.8 - 12.8 mm
8.7 mm
8100681700VR
522 In stock
8.0 mm
Transparent
PC
3.0 mm
12.0 mm
9.0 - 13.0 mm
9.0 mm
8100670008VR
7227 In stock
8.0 mm
White
Nylon
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.5 mm
8100690008VR
29489 In stock
8.0 mm
White
Nylon
3.0 mm
12.0 mm
13.0 - 20.0 mm
13.0 mm
8110660001VR
5103 In stock
8.0 mm
Black
Nylon
4.0 mm
12.0 mm
18.0 - 28.0 mm
18.0 mm
8110680001VR
6584 In stock
8.0 mm
Black
Nylon
4.0 mm
12.0 mm
9.0 - 13.0 mm
9.0 mm
8110700001VR
3824 In stock
8.0 mm
Black
Nylon
4.0 mm
12.0 mm
20.0 - 34.0 mm
20.0 mm
8130670001VR
506 In stock
8.0 mm
Black
Nylon
3.0 mm
19.0 mm
5.3 - 7.5 mm
5.5 mm
8130690001VR
3125 In stock
8.0 mm
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
13.0 mm
8130710001VR
8382 In stock
8.0 mm
Black
Nylon
3.0 mm
19.0 mm
13.0 - 20.0 mm
13.0 mm
8170840108VR
2405 In stock
15.0 mm
White
Nylon
3.5 mm
20.0 mm
18.0 - 25.0 mm
16.0 mm
BR1-344-01BK
1334364 In stock
7.1 mm
Black
Nylon
2.4 mm
19.1 mm
8.8 - 12.8 mm
8.7 mm
BR1-768-01BK
996 In stock
7.1 mm
Black
Nylon
2.4 mm
19.1 mm
19.8 - 34.9 mm
19.5 mm
BR2-344-01BK
13237 In stock
7.1 mm
Black
Nylon
10.3 mm
8.7 mm
8170821700VR
5980 In stock
15.0 mm
Transparent
PC
3.5 mm
20.0 mm
8.7 - 11.5 mm
8.5 mm
8100670001VR
In production
8.0 mm
Black
Nylon
3.0 mm
12.0 mm
5.3 - 7.5 mm
5.5 mm
  • of 3
Snap-Together Rivet - PC ; Transparent ; Compatible Panel Thickness Range 18.0 - 25 mm | 0.709 - 0.984 in

8170841700VR


Stock Levels
In production
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8110690008VR


Stock Levels
281487 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 18.0 - 28.0 mm | 0.709 - 1.102 in

8130660008VR


Stock Levels
5064 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8130680008VR


Stock Levels
1978 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8130700008VR


Stock Levels
1408 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 18.0 - 25.0 mm | 0.709 - 0.984 in

8170840101VR


Stock Levels
In production
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Snap-Together Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.78 - 1.374 in

BR1-768-01


Stock Levels
In production
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Snap-Together Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.78 - 1.374 in

BR2-768-01


Stock Levels
395750 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    10.3 mm
  • Head Height
    1.6 mm
Snap-Together Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.8 mm | 0.346 - 0.504 in

BR1-344-01


Stock Levels
In production
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Snap-Together Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 8.8 - 12.8 mm | 0.346 - 0.504 in

BR2-344-01


Stock Levels
175836 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.3 mm
  • Head Height
    1.6 mm
Snap-Together Rivet - PC ; Transparent ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8100681700VR


Stock Levels
522 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670008VR


Stock Levels
7227 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8100690008VR


Stock Levels
29489 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 18.0 - 28.0 mm | 0.709 - 1.102 in

8110660001VR


Stock Levels
5103 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    18.0 - 28.0 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8110680001VR


Stock Levels
6584 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8110700001VR


Stock Levels
3824 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8130670001VR


Stock Levels
506 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8130690001VR


Stock Levels
3125 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8130710001VR


Stock Levels
8382 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Snap-Together Rivet - Nylon ; White ; Compatible Panel Thickness Range 18.0 - 25.0 mm | 0.709 - 0.984 in

8170840108VR


Stock Levels
2405 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    18.0 - 25.0 mm
  • Anchor Length
    16.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.8 - 12.8 mm | 0.346 - 0.504 in

BR1-344-01BK


Stock Levels
1334364 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    8.8 - 12.8 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.78 - 1.374 in

BR1-768-01BK


Stock Levels
996 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.8.0 - 12.8 mm | NaN - 0.504 in

BR2-344-01BK


Stock Levels
13237 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 mm
  • Anchor Length
    8.7 mm
  • Head Diameter
    10.3 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Black
Snap-Together Rivet - PC ; Transparent ; Compatible Panel Thickness Range 8.7 - 11.5 mm | 0.343 - 0.453 in

8170821700VR


Stock Levels
5980 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    8.7 - 11.5 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Snap-Together Rivet - Nylon ; Black ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670001VR


Stock Levels
In production
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm