Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.0855 - £ 0.1055 Request the lead time here
24.2 mm
Black
3.2 mm
Nylon 6
10.3 mm
£ 0.0565 - £ 0.0698 Request the lead time here
18.2 mm
Black
3.2 mm
Nylon 6
10.3 mm
£ 0.0921 - £ 0.1137 Request the lead time here
28.6 mm
Black
3.2 mm
Nylon 6
10.3 mm
22MP07510 £ 0.0743 - £ 0.0917 Request the lead time here
24.2 mm
Black
3.2 mm
Nylon 6
10.3 mm
22MP11815 £ 0.1313 - £ 0.1621 Request the lead time here
33.3 mm
Black
3.2 mm
Nylon 6
11.5 mm
£ 0.0444 - £ 0.0548 37000 In stock
7.9 mm
12.7 mm
14.7 mm
Black
3.2 mm
Nylon 6
10.3 mm
04MP0250ATB £ 0.0382 - £ 0.0471 Request the lead time here
4.95 mm
6.4 mm
12.7 mm
Black
3.2 mm
Nylon 6/6
4.4 mm
£ 0.0326 - £ 0.0402 Request the lead time here
4.95 mm
3.2 mm
9.9 mm
Black
3.2 mm
Nylon 6/6
4.4 mm
£ 0.0759 - £ 0.1085 Request the lead time here
19.1 mm
22.2 mm
23.8 mm
Black
1.6 mm
Nylon 6/6
6.4 mm
£ 0.0479 - £ 0.0592 Request the lead time here
6.4 mm
9.5 mm
11.9 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.1904 - £ 0.2351 Request the lead time here
27.0 mm
38.1 mm
40.9 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0799 - £ 0.0986 Request the lead time here
7.9 mm
14.3 mm
16.7 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.0385 - £ 0.0476 Request the lead time here
3.2 mm
6.4 mm
7.9 mm
Black
1.6 mm
Nylon 6/6
7.9 mm
£ 0.0524 - £ 0.0749 Request the lead time here
6.4 mm
9.5 mm
11.9 mm
White
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.0413 - £ 0.0511 Request the lead time here
11.1 mm
14.3 mm
16.7 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.124 - £ 0.1531 Request the lead time here
20.6 mm
27.8 mm
30.9 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0796 - £ 0.0983 Request the lead time here
12.7 mm
17.5 mm
19.8 mm
Black
3.2 mm
Nylon 6/6
10.3 mm
£ 0.1098 - £ 0.1356 Request the lead time here
23.8 mm
27.8 mm
30.9 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0742 - £ 0.0916 Request the lead time here
17.5 mm
22.2 mm
24.2 mm
Black
3.2 mm
Nylon 6/6
11.5 mm
£ 0.0524 - £ 0.0749 Request the lead time here
3.2 mm
4.8 mm
6.4 mm
White
1.7 mm
Heat Stabilized Nylon 6/6
6.0 mm
  • of 8
Snap Fit Bushing Nylon 6 Black

22MP08109

Price Range
£ 0.1055 - £ 0.0855

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Nylon 6
Snap Fit Bushing Nylon 6 Black

22MP05004

Price Range
£ 0.0698 - £ 0.0565

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Nylon 6
Snap Fit Bushing Nylon 6 Black

22MP08110

Price Range
£ 0.1137 - £ 0.0921

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    28.6 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Nylon 6
Snap Fit Bushing Nylon 6 Black

22MP07510

Price Range
£ 0.0917 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    10.3 mm
  • Colour
    Black
  • Full Material
    Nylon 6
Snap Fit Bushing Nylon 6 Black

22MP11815

Price Range
£ 0.1621 - £ 0.1313

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Nylon 6
Snap Fit Bushing 12.7 mm 7.9 mm 0.8-3.2 mm Nylon 6 Black

22MP05005

Price Range
£ 0.0548 - £ 0.0444

Stock Levels
37000 In stock
Attributes
  • Compatible Hole Diameter
    12.7 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    7.9 mm
Snap Fit Bushing Round 6.35 mm Nylon 6/6 Black

04MP0250ATB

Price Range
£ 0.0471 - £ 0.0382

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    12.7 mm
  • Overall Height
    4.4 mm
  • Approximate Cable Holding Diameter
    4.95 mm
Snap Fit Bushing Round 3.175 mm Nylon 6/6 Black

04MP0125ATB

Price Range
£ 0.0402 - £ 0.0326

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    3.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    9.9 mm
  • Overall Height
    4.4 mm
  • Approximate Cable Holding Diameter
    4.95 mm
Snap Fit Bushing 22.2 mm 19.1 mm 1.6 mm Nylon 6 Black

22MP01080

Price Range
£ 0.1085 - £ 0.0759

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    23.8 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    19.1 mm
Snap Fit Bushing 9.5 mm 6.4 mm 0.8-3.2 mm Nylon 6 Black

22MP03754

Price Range
£ 0.0592 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    6.4 mm
Snap Fit Bushing 38.1 mm 27.0 mm 0.8-3.2 mm Nylon 6 Black

22MP15017

Price Range
£ 0.2351 - £ 0.1904

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    27.0 mm
Snap Fit Bushing 14.3 mm 7.9 mm 0.8-3.2 mm Nylon 6 Black

22MP05625

Price Range
£ 0.0986 - £ 0.0799

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    7.9 mm
Snap Fit Bushing 6.4 mm 3.2 mm 1.6 mm Nylon 6 Black

22MP02502

Price Range
£ 0.0476 - £ 0.0385

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    7.9 mm
  • Overall Height
    7.9 mm
  • Approximate Cable Holding Diameter
    3.2 mm
Snap Fit Bushing 9.5 mm 6.4 mm 0.8-3.2 mm Nylon 6 White

22MP03754W

Price Range
£ 0.0749 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    11.9 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    6.4 mm
Snap Fit Bushing 14.3 mm 11.1 mm 0.8-3.2 mm Nylon 6 Black

22MP05627

Price Range
£ 0.0511 - £ 0.0413

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    11.1 mm
Snap Fit Bushing 27.8 mm 20.6 mm 0.8-3.2 mm Nylon 6 Black

22MP10913

Price Range
£ 0.1531 - £ 0.124

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    20.6 mm
Snap Fit Bushing 17.5 mm 12.7 mm 0.8-3.2 mm Nylon 6 Black

22MP06878

Price Range
£ 0.0983 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    17.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    19.8 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    12.7 mm
Snap Fit Bushing 27.8 mm 23.8 mm 0.8-3.2 mm Nylon 6 Black

22MP10915

Price Range
£ 0.1356 - £ 0.1098

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    23.8 mm
Snap Fit Bushing 22.2 mm 17.5 mm 0.8-3.2 mm Nylon 6 Black

22MP08711

Price Range
£ 0.0916 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    24.2 mm
  • Overall Height
    11.5 mm
  • Approximate Cable Holding Diameter
    17.5 mm
Snap Fit Bushing 4.8 mm 3.2 mm 1.6-1.7 mm Nylon 6 White

22MP01010W

Price Range
£ 0.0749 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Panel Thickness
    1.7 mm
  • Overall Diameter
    6.4 mm
  • Overall Height
    6.0 mm
  • Approximate Cable Holding Diameter
    3.2 mm