Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0651 |
10000 - 19999 | £ 0.0638 |
20000 + | £ 0.0625 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Colour | Black |
Compatible Hole Diameter | 8.0 mm |
Compatible Hole Diameter | 0.315 in |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.374 in |
Overall Height | 8.0 mm |
Overall Height | 0.315 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue