Quantity | Unit price |
---|---|
1 - 29 | £ 32.72 |
30 + | £ 32.01 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Inside Diameter | 25.0 mm |
Inside Diameter | 0.984 in |
Length Per Reel | 20.0 m |
Length Per Reel | 65.617 ft |
UL/CSA Description | UL E208749 |
For Use With | CAT-25-PP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue