Quantity | Unit price |
---|---|
80 - 799 | £ 0.3978 |
800 - 2399 | £ 0.1834 |
2400 + | £ 0.1793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cup Diameter | 40.0 mm |
---|---|
Cup Diameter | 1.575 in |
Overall Thickness | 15.2 mm |
Overall Thickness | 0.598 in |
Hanging Method | Suction |
Full Material | Polyvinyl Chloride |
Colour | White |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue