Quantity | Unit price |
---|---|
1 - 49 | £ 14.6048 |
50 - 149 | £ 6.8322 |
150 + | £ 5.0909 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 81.0 mm |
---|---|
Overall Length | 3.189 in |
Overall Thickness | 21.0 mm |
Overall Thickness | 0.827 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Number of Mounting Holes | 4 |
Mounting Orientation | Universal |
Mounting Method | Open Hole |
Mount Style | Side Mount |
Removability | Fixed |
Full Material | Brass |
Pin Material | Stainless Steel |
Colour | Brass |
Finish | Chrome |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue