Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2834 |
5000 + | £ 0.2779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 19.0 mm |
---|---|
Base Height | 0.748 in |
Base Outside Diameter | 16.0 mm |
Base Outside Diameter | 0.63 in |
Flange Height | 3.0 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 21.0 mm |
Flange Outside Diameter | 0.827 in |
Inside Diameter | 12.0 mm |
Inside Diameter | 0.472 in |
Thickness | 19.0 mm |
Thickness | 0.748 in |
Colour | Natural |
Washer Type | Bushing Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue