Quantity | Unit price |
---|---|
100 - 4999 | £ 0.1351 |
5000 + | £ 0.1324 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Edge Ticket Holder |
---|---|
Display Orientation | Straight |
Fixing Type | Push Fit |
Mounting Method | Clip On |
Full Material | Polyvinyl Chloride |
Colour | Clear |
Overall Length | 38.0 mm |
Overall Length | 1.496 in |
Maximum Compatible Material Thickness | 5.0 mm |
Maximum Compatible Material Thickness | 0.197 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue