Menu Search

Price Channel 55.0 mm (H) Clear

This adhesive backed PVC channel is manufactured from extruded PVC and helps to create an attractive, organized display within the retail industry.
Item code:

497217

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 5.5191
50 + £ 2.3959
Standard pack: 50

Order in multiple of 5

Total price:

£ 27.60

5 x £ 5.5191

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Compatible Print Height 55.0 mm
Overall Length 1.0 m
Type Adhesive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us