Menu Search

Shelf Clamp T2 5.0 mm Zinc Alloy

This shelf clamp is ideal for strong holding and a good choice for use on thicker glass shelves. The plug in installation allows for easy application.
Item code:

494444

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6503
1000 + £ 0.5476
Standard pack: 100

Order in multiple of 100

Total price:

£ 65.03

100 x £ 0.6503

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Zinc Alloy
Projection Size 5.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us