Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
£ 0.0469 - £ 0.0579 Request the lead time here
M4 x 0.7
40.0 mm
£ 0.0348 - £ 0.0429 Request the lead time here
M5 x 0.8
6.0 mm
£ 0.0509 - £ 0.0509 Request the lead time here
1/4-20
6.4 mm
£ 0.0318 - £ 0.0393 Request the lead time here
M4 x 0.7
4.0 mm
£ 0.0398 - £ 0.0491 Request the lead time here
M6 x 1.0
5.0 mm
£ 0.0319 - £ 0.0395 Request the lead time here
M4 x 0.7
8.0 mm
£ 0.0328 - £ 0.0405 Request the lead time here
M4
20.0 mm
50M040070R012 £ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
12.0 mm
£ 0.055 - £ 0.0679 Request the lead time here
M4
30.0 mm
£ 0.0507 - £ 0.0626 Request the lead time here
M5 x 0.8
30.0 mm
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
16.0 mm
£ 0.0491 - £ 0.0607 Request the lead time here
M5 x 0.8
25.0 mm
50M040070R010 £ 0.0321 - £ 0.0396 Request the lead time here
M4
10.0 mm
£ 0.0329 - £ 0.0406 Request the lead time here
M4 x 0.7
25.0 mm
£ 0.0504 - £ 0.0623 Request the lead time here
M6 x 1.0
8.0 mm
£ 0.0804 - £ 0.0993 Request the lead time here
M6 x 1.0
60.0 mm
£ 0.1772 - £ 0.2188 Request the lead time here
M8
50.0 mm
£ 0.1619 - £ 0.1999 Request the lead time here
M8 x 1.25
8.0 mm
£ 0.2437 - £ 0.3008 Request the lead time here
M10 x 1.5
60.0 mm
£ 0.1748 - £ 0.2158 Request the lead time here
M10
16.0 mm
  • of 4
Set Screw M4 x 0.7 0.7 mm 40.0 mm Nylon 6/6

50M040070R040

Price Range
£ 0.0579 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    40.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 6.0 mm Nylon 6/6

50M050080R006

Price Range
£ 0.0429 - £ 0.0348

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw 1/4-20 0.250 in Nylon 6/6

012520G025

Price Range
£ 0.0509 - £ 0.0509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.4 mm
  • Thread Size
    1/4-20
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 4.0 mm Nylon 6/6

50M040070R004

Price Range
£ 0.0393 - £ 0.0318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 5.0 mm Nylon 6/6

50M060100R005

Price Range
£ 0.0491 - £ 0.0398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 8.0 mm Nylon 6/6

50M040070R008

Price Range
£ 0.0395 - £ 0.0319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 20.0 mm Nylon 6/6

50M040070R020

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 x 0.7 0.7 mm 12.0 mm Nylon 6/6

50M040070R012

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 30.0 mm Nylon 6/6

50M040070R030

Price Range
£ 0.0679 - £ 0.055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M5 x 0.8 0.8 mm 30.0 mm Nylon 6/6

50M050080R030

Price Range
£ 0.0626 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 x 0.7 0.7 mm 16.0 mm Nylon 6/6

50M040070R016

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M5 x 0.8 0.8 mm 25.0 mm Nylon 6/6

50M050080R025

Price Range
£ 0.0607 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M5 x 0.8
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M4 0.7 mm 10.0 mm Nylon 6/6

50M040070R010

Price Range
£ 0.0396 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M4 x 0.7 0.7 mm 25.0 mm Nylon 6/6

50M040070R025

Price Range
£ 0.0406 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M4 x 0.7
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 8.0 mm Nylon 6/6

50M060100R008

Price Range
£ 0.0623 - £ 0.0504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M6 x 1.0 1.0 mm 60.0 mm Nylon 6/6

50M060100R060

Price Range
£ 0.0993 - £ 0.0804

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    60.0 mm
  • Thread Size
    M6 x 1.0
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M8 1.25 mm 50.0 mm Nylon 6/6

50M080125R050

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw M8 x 1.25 1.25 mm 8.0 mm Nylon 6/6

50M080125R008

Price Range
£ 0.1999 - £ 0.1619

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M10 x 1.5 1.5 mm 60.0 mm Nylon 6/6

50M100150R060

Price Range
£ 0.3008 - £ 0.2437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    60.0 mm
  • Thread Size
    M10 x 1.5
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Set Screw M10 1.5 mm 16.0 mm Nylon 6/6

50M100150R016

Price Range
£ 0.2158 - £ 0.1748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw